News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

MM6 Vertical Cable Management Cage with door, 6" x 8" x 7'

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Product Series: Mighty Mo 6
Type: Vertical Managers
Component Type: Vertical Manager with Door
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Vertical management cage
Component 2: Cable management finger sections
Component 3: Bearing plate
Component 4: Cover
Component 5: Latch
Finish Plating 1: Powercoat black
Finish Plating 2: Black
Finish Plating 3: Black
Finish Plating 4: Black
Finish Plating 5: Black
Material 1: .1875 Wire
Material 2: Polycarbonate
Material 3: Polycarbonate
Material 4: 6063-T6 Aluminum
Material 5: 6063-T6 Aluminum
Dimensions
Depth (Metric): 203 mm
Height (Metric): 2.0 m
Height (US): 77.62"
Width (Metric): 165 mm
Technical Information
Patent No: 6,946,605 6,968,647 7,026,553
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Conformant: Yes