text.skipToContent text.skipToNavigation

Q-Series Vertical Manager - 7 ft H x 12 in wide - single sided

QVMS712 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series Vertical Manager is simple and fast to assembly and mount to the Legrand Standard EIA Rack . Assembly and installation is a one person job with the lightweight and modular manager components.
Width 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap fit tool-less assembly
  • Lightweight plastic assembly
  • Rugged yet flexible fingers for individual RU cable management
  • 4", 6", 10" and 12" widths
  • 6', 7', and 8' heights
  • Cable management rear wire cage frame
  • Optional rear mount cable rings
  • Optional patented bend limiting/cable retention clips for RU fingers
  • Mounts to Standard EIA 2 and 4 Post Racks
  • Mounts to Mighty Mo 6 Enhanced Rack

Specifications

General Info
Product Line Ortronics
UPC Number 662875963707
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Dimensions
Product Width US 12.0 in
Product Depth US 8.75 in
Product Height US 7.0 in
Product Length US 7.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;