text.skipToContent text.skipToNavigation

Double Equipment Shelf for Mighty Mo Racks

60400517 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand  double equipment shelf supports miscellaneous
equipment, test gear, etc. The double shelves work with
Mighty Mo racks with 6.5” deep channels. Shelf widths
are available in 17”, 18.75” and 21.37”. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to 150 lbs
  • Two-piece aluminum design
  • Four-point mounting
  • Shelf includes cutouts on base
  • Flexible
  • Usable shelf width is 21.37"

Specifications

General Info
Product Line Ortronics
UPC Number 662875404071
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;