text.skipToContent text.skipToNavigation

Four point equipment shelf for MM20 racks , compatible with all MM20 racks 24 in and deeper

604045681 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand 4-point equipment shelf supports miscellaneous
equipment or test gear. The one unit shelf works with
Mighty Mo racks, MM20706, MM20710 & MM20716. Shelf is 17.25” wide, 100 lb. capacity. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient for mounting large CPUs, monitors, power supplies, laser printers or any equipment needing extra support
  • Allows for secure four-point mounting as deep as 20"
  • Vented
  • Adjustable mounting ears
  • Heavy duty

Specifications

General Info
Product Line Ortronics
UPC Number 662875462835
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you sell separately the mounting hardware for the the 604045681 shelf?

Asked by: Marc
Thank you for your inquiry. The hardware ad mounting bracket come with the shelf and is not sold separately.
Answered by: Product Specialist Team
Date published: 2023-06-29
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_604045681, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT