text.skipToContent text.skipToNavigation

Thermoplastic Cover, Colonial White with Black Gasket

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Cover, Decorator or Ground Fault Circuit Interrupter, Horizontal Self Closing Flip Lid, Colonial with Gasket
Color None
Application Sector Residential/Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broadest line in the industry.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • 3780 Series have two flip lids.
  • 3726 Series have a single flip lid.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the RVIA specs for screws, 2 or 4 ea to mount the 3726-scbk to the outside of a coach?

Asked by: dennis lipscomb
This cover can be mounted using 2 or 4 screws.
Answered by: Wiremold Tech Support
Date published: 2022-11-10
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3726SCCW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT