text.skipToContent text.skipToNavigation

Discontinued - Decorator 4.2A Quad USB Charger, Nickel

TM8USBNICC6 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TM826USBNICC6

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charge two devices simultaneously while still using the receptacle.
  • Compatible with USB 2.0 & 3.0 compatible devices.
  • Total charging capacity of 2.1A.
  • AC receptacles are tamper-resistant to meet NEC: Code: patented shutter system prevents improper insertion of foreign objects.
  • Back and side wire terminals accommodate #14AWG - #10 AWG stranded and solid copper wire for installation flexibility.
  • Accepts standard Pass & Seymour Wall Plates.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  TM826USBNICC6
Color Nickel
Country Of Origin China
Additional Information
Product Environmental Profile Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 4.2 A
Number of USBs 4
USB Power Output 21 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;