Harmony CFL/LED Dimmer with Interchangeable Face, 3 Colors

DCL453PTC

The Harmony Single Pole and 3-Way Preset CFL/LED Dimmer blends the style of our Harmony collection with flexibility and simplicity, allowing users to control a broad range of CFL and LED lighting devices. Three interchangeable faces, white, ivory and light almond.

features & benefits

  • Convenient operation - combines ON/OFF Decorator switch with separate slider for dimming control.
  • Green LED glows when OFF to make dimmer easy to find in the dark.
  • Constant memory returns lights to previous level after a power failure
  • CFL/LED dimmable-bulb compatible (with the exception of 0 - 10v LED drivers). 
  • Single Pole and 3-Way Operation.
  • Adjustment dial allows users to adjust the bottom of the dimming range for a wide range of CFL and LED bulbs.
  • No derating required in multi-gang applications.
  • 450 Watt rating.

specifications

General Info

  • Product Series: Harmony
  • Type: CFL/LED
  • Number Of Poles: 1
  • Style: Decorator

Listing Agencies/Third Party Information

  • cU Lus: Yes
  • UL Standard: Yes

Dimensions

  • Depth (U S): 1.25"
  • Height U S: 4.25"
  • Width U S: 1.75"




Technical Information

  • Watts: 450

Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!