text.skipToContent text.skipToNavigation

Discontinued - Harmony® 120V CFL/LED Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RHCL453PW

Pass & Seymour Harmony� Dimmers combine our signature P&S Decorator style and easy, ergonomic operation. They also offer the added convenience of separate ON/OFF control and a sliding lighting level control, so you can turn lights on directly to any selected dimming level.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient operation - combines ON/OFF Decorator switch with separate slider for dimming control.
  • Green LED glows when OFF to make dimmer easy to find in the dark.
  • Constant memory returns lights to previous level after a power failure
  • CFL/LED dimmable-bulb compatible (with the exception of 0 - 10v LED drivers).
  • Single Pole and 3-Way Operation.
  • Adjustment dial allows users to adjust the bottom of the dimming range for a wide range of CFL and LED bulbs.
  • No derating required in multi-gang applications.
  • Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RHCL453PW
Color White
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;