Harmony Fluorescent Dimmer, White - DFB8PW

Share Print Page

overview

Harmony Fluorescent Dimmer, Single Pole/3Way 8A, White

FEATURES
  • Convenient operation -- combines ON/OFF Decorator switch with separate slider for dimming control.
  • Green LED glows when OFF to make dimmer easy to find in the dark.
  • Constant memory returns lights to previous level after a power failure.
  • Sleek, ergonomic P&S Decorator style matches other Decorator devices.
  • Higher ratings.
  • Single pole and 3-way operation.
  • Works with standard 3-way switches and wiring.
  • Screw-pressure-plate backwire terminals save time, space and money.
  • D703P, DLV703P, DDH16P No de-rating. No fins to break.

specifications

Listing Agency Info
cULus
UN SPSC 39121502
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant

resources

Installation Instructions
media
Harmony Fluorescent Dimmer, DFB8PW
You May Also Need
Harmony Fan Speed Control, DDH16P
Harmony Fan Speed Control, Brown
Pass & Seymour

Part Number: DDH16P
Harmony De-Hummer Fan Speed Control, 1.6A, Brown

Screwless Wall Plate, SWP26
Screwless Decorator Openings, Plastic Subplate, One Gang, Brown
Pass & Seymour

Part Number: SWP26
Screwless Wall Plate 1gang Decorator Plastic Subplate Brown

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!