text.skipToContent text.skipToNavigation

Discontinued - Harmony® Magnetic Low-Voltage Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RHLV703PW

Harmony Magnetic Low Voltage Dimmer, Single Pole/3-Way 700VA, White Only
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient operation -- combines ON/OFF Decorator switch with separate slider for dimming control.
  • Green LED glows when OFF to make dimmer easy to find in the dark.
  • Constant memory returns lights to previous level after a power failure.
  • Sleek, ergonomic P&S Decorator style matches other Decorator devices.
  • Higher ratings.
  • Single pole and 3-way operation.
  • Works with standard 3-way switches and wiring.
  • Screw-pressure-plate backwire terminals save time, space and money.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RHLV703PW
Color White
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;