Hospital Grade Audible Alarm Tamper-Resistant GFCI Receptacle, White - 1595HGTRAW

Share Print Page

overview

Hospital Grade Audible Alarm Tamper-Resistant GFCI Receptacle notifies end user of tripped GFCI. Provides supplemental notification (along w/Trip Indicator Light). Listed 10kA SCCR, 15A 125VAC, White

FEATURES
  • Patented SafeLock™ Protection for More Safety - shuts off power to the receptacle if there's a ground fault, if the GFCI is miswired, and even if the GFCI fails. This prevents the unsafe condition of power without protection.
  • Tamper-Resistant: Automatic shutter system prevents young children from inserting common objects such as hairpins or keys.
  • The most durable GFCI available - exceeds UL943 voltage surge requirements; survives 100x the required UL 3kA/6kV voltage surge test cycles.
  • Audible Alarm notifies end user of tripped GFCI. Provides Supplemental notification (along w/Trip Indicator Light - red LED). Alarm can be turned on/off.
  • Side or internal screw-pressure-plate back wire termination speeds installation; takes #14 – #10 AWG stranded or solid, copper or copperclad conductors.
  • Two back-wire holes per termination add wiring flexibility, eliminate pigtailing, and save box space. 
  • Ground terminal back-wire clamp for fast installation.
  • High-impact-resistant thermoplastic construction for superior strength and durability.

specifications

Dimension Info
Width U S: 1.72"
Depth U S: 1.13"
Height U S: 4.2"
Listing Agency Info
cULus
UN SPSC 39121614
BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!