text.skipToContent text.skipToNavigation

Tamper-Resistant Isolated Ground 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Spec-Grade Isolated Ground Tamper-Resistant 20A Self-Test Duplex GFCI
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Spec-Grade GFCI self-test
  • One-piece, brass, triple-wipe power contacts for lasting retention.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Number of Receptacles 2
Outlet Type Commercial, GFCI, Indoor, Self-Test, Tamper-Resistant
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 4 to 6 mA
Connection Back and Side Wire
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;