text.skipToContent text.skipToNavigation

NAFTA Compliant Hospital Grade Tamper Resistant 20A Self Test GFCI, Light Almond

2097HGTRNALA Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock™ Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.

For more detailed information, visit our GFCI Outlets and Receptacles page.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects children: patented shutter system helps prevent improper insertion of foreign objects.
  • Meets NEC® Tamper-Resistant requirements.
  • Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock™ Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
  • High-impact-resistant thermoplastic construction with tri-drive terminal screws.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Dimensions
Product Width US 1.72 in
Product Depth US 0.98 in
Product Height US 2.62 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection Back and Side Wire
Amperage 20 A
Number of Poles Double Pole
Voltage 125.0 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am looking for a slim GFCI outlet with a depth of about 1"

Asked by: Elias
The smallest depth we have on our GFCI is 1.03"(ex....2097TRNAW)
Answered by: Legrand Technical Support
Date published: 2020-05-18
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2097HGTRNALA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT