text.skipToContent text.skipToNavigation

Discontinued - Portable 15A GFCI Outlet Adapter, Manual Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Portable Ground Fault Circuit Interrupter,�Outlet Adapter,�15amp 125volt, Manual Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adapts any receptacle to provide GFCI protection
  • Rugged polycarbonate housing stands up to impacts and hard use.
  • Bright, green power indicator light is on when power is available.
  • 10kA short circuit rating.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Honduras
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I remember a warning on an older model GFI adaptor that said not to use it on a GFI/GFCI protected circuit. Is this still true?

Asked by: Jason
Hello Jason, thank you for your inquiry. The application you described can sometimes cause the devices to interfere with one another. This typically results in nuisance tripping. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2023-02-10
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1594ADPTM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT