text.skipToContent text.skipToNavigation

Discontinued - In Line Portable 15A GFCI, Auto Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 219ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  2097PC2A

Portable Ground Fault Circuit Interrupter, 20amp 125volt, 2' Cord Auto Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-line portable GFCI interrupter

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  2097PC2A
Country Of Origin China
Application Sector Commercial
Standard UL 943/498
Technical Information
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection 60Hz
Amperage 20 A
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 82ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 191ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;