Discontinued - Portable GFCI Right Angle Plug, Manual
1594CMM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Portable Ground Fault Circuit Interrupter, Right Angle Plug, 15amp 125volt, Manual Reset
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 1597CMM | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL 943/498 |
Technical Information
Frequency Rating | 60 Hz | ||
Trip Range | 5+1mA | ||
Connection | 60Hz | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Voltage | 125 V |
Resources
Cutsheet
Supporting Document
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this watertight ?
No, this device is not watertight.
Date published: 2018-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1