Pass & Seymour® TradeMaster Decorator Combination Switch, White

TM8111WCC

Decorator Combo, 3 Single Pole Switches, White

AVAILABLE OPTIONS

features & benefits

  • Impact-resistant face and body.
  • Fully rounded back body protects wires from being damaged by sharp edges.
  • Clear identification of circuits.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Full wraparound metal strap with lock-in tabs.
  • Patented split circuit tab -- easily accessible, and can be reinstalled without a tool.
  • Unique "Up/Down" switches match the look and feel of standard Decorator switches.
  • Largest breadth of 15 amp offering.
  • All screws are tri-drive.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

specifications

General Info

  • Color: White
  • Product Series: TradeMaster
  • Type: Combination
  • Number Of Poles: 1
  • Style: Decorator

Dimensions

  • Depth (U S): 1.59"
  • Height (U S): 3.81"
  • Width (U S): 1.29




Listing Agencies/Third Party Information

  • cULus: Yes
  • UL Listing No: 20
  • UL Standard: Yes
  • UN SPS C: 39121704

Technical Information

  • Amps: 15A
  • Volts: 120VAC

Buy American Act Compliance

  • Country of Origin: CHINA
  • Buy American Act Status: No
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!