Spec Grade Decorator Maintained Contact Switch, Ivory
TM811DTMAI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Specification Grade, Double-Throw, Maintained Contact Switch, 15A, 120 volts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and body.
- Fully rounded back body protects wires from being damaged by sharp edges.
- Clear identification of circuits.
- External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Full wraparound metal strap with lock-in tabs.
- Patented split circuit tab -- easily accessible, and can be reinstalled without a tool.
- Unique ''Up/Down'' switches match the look and feel of standard Decorator switches.
- Largest breadth of 15 amp offering.
- All screws are tri-drive.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does it mean to remove tab to split circuit? I assumed it was a 2 circuit switch.
It is a tab that needs to be broken off if you have 2 separate hot wires in the box. If it isn't broken, you will have 240V going to the switch instead of 120V. This can damage your outlet and whatever you plug into it.
Date published: 2024-02-29
Can you use the led insert snap in light module? I have 2 of them and 1 of the inserts went out. I replaced it with another insert and nothing. Is there something in the receptacle that would cause the problem? Thank you, Gregg
Thank you for you inquiry regarding the TM811 switch. The snap in light module TM8LM can be used with this product. Please contact us at technical support so we can trouble shoot the problem you are having. Hope this helps!
Date published: 2018-04-17
Bazaarvoice SAP Hybris Integration Version 2.8.1