Titanium Decorator Switch - TM874TI

Share Print Page

overview

Titanium Decorator Switch, 4 Way 15amp, 120/277VAC with ground, side & back wire. A decorator switch with a lustrous titanium finish that looks good while offering a tough, corrosion-resistant surface.

FEATURES
  • Smooth, sleek titanium coating proveds an elegant look. Premium finish withstands continous, everday use.
  • High-impact resistant thermoplastic construction.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Push wire #14 AWG.
  • Narrow back body leaves more room for wires in the box.
  • Extra-long, through-body strap eliminates floating installations and imperfect applications.
  • Smooth, quiet paddle action.
  • Easy-access green hex head ground screw.
  • Tri-drive ground, terminal, and mounting screws.
  • ON-OFF switches conform to NEC 430-104 requirements for kitchen disposal units.

specifications

Dimension Info
Width U S: 1.43"
Depth U S: 1.27"
Height U S: 4.19"
Listing Agency Info
cULus
BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant

resources

Sell Sheet
media
TradeMaster 4-Way Decorator Switch, Titanium
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!