15A,120V Trademaster® 3-Way/Illuminated Toggle Switch, Ivory
663ISLG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Trademaster® 3-Way/Illuminated Toggle Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Voltage | 120 V |
Resources
Cutsheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will this switch be illuminated when off
Hello,
The Three-Way Illuminated Toggle Switch, part number 663WSLG, will be illuminated when the load is off.
Best Regards,
Technical Support
Date published: 2024-01-29
The toggle switch flashes when turned off?
Hello Julia,
The toggle is not meant to flash. Please contact our Technical Support team to troubleshoot further.
Thank you!
Date published: 2023-10-09
Can this switch be used as a one-way switch?
Yes, it can be wired as a single pole switch.
Date published: 2022-08-31
Will this switch work with led bulbs.
Illuminated switches are designed for Incandescent lights only and may cause CFL/LED bulbs to flicker.
Date published: 2023-06-24
Most bulbs are led. Why should this switch not be used
Illuminated switches have a very small amount of leak through current ti light the switch, which may cause CFL/LED bulbs to flicker when the switch is in the OFF position.
Date published: 2021-01-19
Can this switch be installed at either end of the three way system?
Yes this can be installed on either end of a 3way system
Date published: 2018-07-16
Bazaarvoice SAP Hybris Integration Version 2.8.1