text.skipToContent text.skipToNavigation

Discontinued - Titan Series LED 4-Wire Single-Pole Dimmer, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

P&S Titan Dimmers offer a complete solution for easy, economical multi-gang dimmer installation in commercial jobs. Designed to handle 0-10V dimming in Fluorescent and LED fixtures.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes integrated power pack and blank center plate.
  • Field configurable wall plate system.
  • Labeling system.
  • Adjustable low end trim.
  • Shipped with protective film.
  • Rugged construction.
  • Superior ratings with a minimum of derating when ganged.
  • Simple to plan the rough-in.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin China
Application Sector Commercial
Standard RoHS, cULus
Type Dimmer
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Amperage 10 A
Number of Poles Single Pole
Voltage 120 V
Load Fluorescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Whats a good replacement for the CD4FB-I

Asked by: George
Hello, Thank you for your inquiry. Titan Series Dimmer CD4FB-I has been discontinued, currently, we do not have a recommended substitute. Please feel free to call Pass & Seymour Technical Support (800-223-4185) for further assistance. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-12

WHY?? OH! WHY?? Does Legrand create instruction sheets and provide .pdf downloads of those instruction sheets that don't fit on a standard 8.5 x 11 sheet of paper or at least format to a standard sheet of printed paper? IS-TitanInstallat-PS.pdf

Asked by: Deron Benedict
Thank you for your feedback!
Answered by: Wiremold Tech Support
Date published: 2023-10-18

Is these dimmer switches being discontinued CD4FBLW

Asked by: Anonymous
Yes, the CD4FBLW has been discontinued.
Answered by: Wiremold Tech Support
Date published: 2022-11-21
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CD4FBLI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT