text.skipToContent text.skipToNavigation

Discontinued - Wide Slide Series Dimmer, White | Sub WS700W

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WS700TC

Slide Dimmer�600watt 1pole, White

Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Maximum ratings are for continuous full load.
  • Many 1000W models fit standard Decorator plates.
  • RFI suppression built in.
  • Full-On bypass.
  • Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
  • 600W maximum rated dimmers can be ganged without de-rating.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  WS700TC
Color White
Country Of Origin Mexico
Application Sector Residential
Standard RoHS, CSA Listed, UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  48758
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Number of Poles Single Pole
Wattage 600 W
Voltage 120.0 V
Load Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Resources

Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;