text.skipToContent text.skipToNavigation

Discontinued - PlugTail® Commercial Passive Infrared (PIR) Wall Switch Sensor, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WS-301-W, WS250W

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Detection Signature Analysis provides high immunity to RFI and EMI.
  • Integrated light level sensor works from 10 to 150 footcandles.
  • Compatible with all electronic and magnetic ballasts, PL lamp balasts, compact fluorescent.
  • Adjustable time delay of 30 seconds to 30 minutes.
  • Dual 120/277VAC operation, Adjustable sensitivity from 20% to 100%, 180 degree coverage of up to 900 sq. ft.
  • Patented voltage drop protection and zero crossing circuitry.
  • No exposed terminals create a fingersafe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • For covering patents, see www.legrand.us/patents. :

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  WS-301-W, WS250W
Color White
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard CSA Listed, cULus, UL Listed
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Target Size 180 deg
Response Frequency 60 Hz
Sensor Type Occupancy
Sensing Range 900 sq ft
Sensitivity 60Hz
Load 120/277VAC
Environmental Conditions Indoor Use Only

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the function of the line power reversing switch?

Asked by: Philip
If the sensor fails to operate after the initial warm-up period, use a small flat blade screwdriver to pry off button and slide the line power reversing switch to the opposite position. This will re-initiate the warm-up period. In most cases You will not need to use this switch.
Answered by: Legrand Technical Support
Date published: 2018-09-27

I have an application that needs a four way sensing function in a commercial hallway. Can you please advise as to the best solution for this simple application . i usually use a WS-250 sensor and I'd like to stay with Wattstopper. Schematic????

Asked by: WATG
The Wattstopper PW301 Commerical grade sensor is design for "multi-way" application so you could 3 of them for a 4way setup. https://www.legrand.us/wattstopper/sensors/optional-neutral-occupancy-sensors/pw-301.aspx
Answered by: Legrand Technical Support
Date published: 2024-04-14
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PTWSP250W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT