text.skipToContent text.skipToNavigation

1-Gang Low Voltage Captive Nails Mounting Bracket with QuickConnect

SLV1R On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.62 USD

The 1-Gang Low Voltage Mounting Bracket with QuickConnect offers single tap technology for secure device mounting and enhanced productivity. Ideal for low voltage installations, this bracket ensures a quick and reliable setup, making it perfect for both residential and commercial applications.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang Low Voltage Mounting Bracket with QuickConnect

Specifications

General Info
Color Gray
Product Line On-Q
Country Of Origin United States
UPC Number 785007618280
Dimensions
Product Depth US 1.7 in
Product Length US 5.2 in
Product Width US 3.91 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...