text.skipToContent text.skipToNavigation

600W 120V Single Pole 3-Way Occupancy/Vacancy Sensor, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ideal for hallways, stairways, bathrooms, living and dining rooms and other areas with multiple entrances, this occupancy/vacancy sensor allows true multi-way operation with automatic ON/OFF control.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupancy-based control plus multi-way operation.
  • Two or more RW3U600 sensors connected together will allow enhanced coverage of the controlled space.
  • Works with most common types of residential lighting.
  • Adjustable time delay of 15 seconds to 30 minutes.
  • Light-level sensing prevents automatic ON of lights when adequate daylight exists.
  • Replaces 3-way or 4-way switches when used with other RW3U600 sensors.
  • Lighted switch for visibility in darkened rooms.
  • Manual- or automatic-ON operation.
  • Adjustable light level setting of 10 to 150 fc (100 to 1500 lux). Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • Load: Incandescent, Fluorescent, Compact Fluorescent (CFL), Magnetic Low-Voltage (MLV) and Electronic Low-Voltage (ELV) 1/6 hp.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RW3U600WCC4
Country Of Origin China
Technical Information
Sensor Type Occupancy, Vacancy
Wattage 600 W
Voltage 120 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

In the previous question the RH250W is the recommended substitute for RW3U600W The recommended substitute is a vacancy only device that turns the lights off after they have been turned on manually. I need a auto on/auto off device like RW3U600W.

Asked by: Robert
The RH250W can be used as an Occupancy or Vacancy sensor. If you need help with configuration please reach out to our Technical Support Team. You can reach us at 1-844-957-3783; M - F, from 8-6p ET
Answered by: Wiremold Tech Support
Date published: 2023-04-20

Is the RW3U600W multiway sensor switch still available to purchase? If yes, is there a retail outlet chain that should carry it?

Asked by: Robert
Hello Robert, The RW3U600W has been discontinued. RH250W would be the recommended substitute. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-13
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RW3U600W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT