text.skipToContent text.skipToNavigation

Watertight Deep Yellow Back Box, 3/4-in Feed Thru NPT for Duplex Receptacles

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat, and weather
  • Available with 1/2'', 3/4'', and 1'' NPT openings
  • Available in both dead end and feed through configurations
  • Optional Wall Mount kit available

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Standard UL Listed
Dimensions
Product Width US 3.17 in
Product Depth US 2.62 in
Product Height US 4.92 in
Technical Information
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;