Watertight Deep Yellow Back Box, 1-in NPT Opening for Single Receptacles
FD13
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Constructed of Thermoplastic Elastomer for resistance to oils, chemicals, impacts, heat, and weather.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
Country Of Origin | United States | ||
Standard | UL Listed |
Dimensions
Product Width US | 3.17 in | ||
Product Depth US | 2.62 in | ||
Product Height US | 4.92 in |
Technical Information
Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1