20A 125V Commercial Spec-Grade Duplex Receptacle, Side Wire, Light Almond
CR20LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial Spec Grade Duplex Receptacle, Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Accepts #14 - #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.635 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125 V |
Resources
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the difference between the Legrand Commercial specification grade receptacles and the Legrand Construction specification grade receptacles?
Other than the being designed for different environments, the construction grade device is compatible with push through back wiring. I hope this helps. Feel free to reach out to Technical Support (844-957-3783) for further clarification.
Date published: 2023-06-30
Does CR20 meet FS W-C-596?
Our receptacle CR20 is not FSUL WC596 listed. I would suggest our CRB5362 as an option with that listing.
Date published: 2022-04-11
Receptacle - Duplex; Commercial Grade; 20A/125V (NEMA 5-20R) Which reference is the most appropriate for use in a chemical laboratory? thankas a lot.
Hello,
We would like to better understand your request, please call legrand Technical Support for further assistance.
Technical Support:
844-957-3783
8am - 6pm | Monday - Friday, Eastern Standard Time
Best regards,
Justin
Date published: 2021-09-17
What temperature are the connections rated at? 60C? 75C?
Hello Jackb,
CR20 has a environmental operating temperature listed below.
Maximum continuous +50°C
Minimum -40°C without impact
If you need any further assistance please feel free to call technical support at 844-957-3783.
Best regards,
Technical Support
Date published: 2023-10-28
Hello. Are your commercial spec grade wiring devices Made in the USA? I'm running a job that must be BAA compliant. If not, is there another selection P&S offers that is Made in USA?
All of our Industrial, Commercial, and Spec Grade receptacles are:
BUY AMERICAN ACT COMPLIANCE
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
Date published: 2020-06-01
Bazaarvoice SAP Hybris Integration Version 2.8.1