Fed Spec Grade USB Charger with Tamper-Resistant Duplex Receptacles, Nickel
TR5262USBNI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$45.68 USD
Designed for commercial markets with strength and durability in mind, this combination USB charger duplex receptacle features 3.1A overall USB charging capability and is compatible with USB 2.0 and 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- AC receptacles available in 15 and 20A, 125V.
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- For covering patents, see www.legrand.us/patents.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Nickel | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | CSA Listed, cULus, FSUL, UL Listed, RoHS |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.392 in | ||
Product Height US | 2.677 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Is Tamper-Resistant | Yes | ||
USB Amperage | 3.1 A | ||
Phase | Single | ||
Connection | Side & Back Wired | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
USB Power Output | 15 W | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Cutsheet
Product Environmental Profile
White Papers & Tech Bulletins
Brochure
BIM Models
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1