text.skipToContent text.skipToNavigation

20A 125V Fed Spec-Grade Tamper-Resistant USB Type A/A Outlet, White

Fed Spec Grade USB Charger with Tamper Resistant 20A Duplex Receptacles is rated 4.8 out of 5 by 4.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_TR5362USBW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

$40.52 USD

Designed for commercial markets with strength and durability in mind, this combination USB charger duplex receptacle features 3.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
  • One-piece heat-treated triple-wipe brass power contacts.
  • AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
  • Multiple color options available.
  • Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
  • Stainless steel auto-ground clips assure positive ground.
  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin Vietnam
Number of Receptacles 2
Features USB-A Charging
Outlet Type Commercial, Indoor, Tamper-Resistant, USB-Charging
Application Sector Commercial
Standard CSA Listed, cULus, FSUL, UL Listed, RoHS
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.392 in
Product Height US 2.677 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Is Tamper-Resistant Yes
USB Amperage 3.1 A
Number of USBs 2
USB Power Output 15 W
Temperature Rating -40° - 60° C
Amperage 20 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Came here as advertised My electrician recommended your brand and we haven’t been disappointed
Date published: 2019-10-11
Rated 5 out of 5 by from Love this usb outlet combo Added this to pur new kitchen and we love it better than having chargers plugged in the outlets neatef and easier
Date published: 2018-07-31
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_TR5362USBW, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Do you sell (double) navy blue switch plates?

Asked by: Roger Martinie
The TP26BL appears to be a single plate, judging by the width, (no photo available). I need a double. Do you have one?
Answered by: Roger Martinie
Date published: 2024-02-15

What is max individual usb socket out in amps? Rating should specify both max total output and max individual output

Asked by: MtSayn
The USB ports are rated for 3.1 amps shared between the two ports. 1.55 amp per port when used concurrently.
Answered by: Wiremold Tech Support
Date published: 2023-08-11

What is the respective Pass Seymour/Legrand part number for the wall plates for this (TR5362USB) receptacle for black or white?

Asked by: lectricman77
The 1 Gang Screwless wallplate is RWP26BK or RWP26W and the standard wallplate(with visible screws) is TP26BK or TP26W.
Answered by: Legrand Technical Support
Date published: 2020-11-30

Can you split the line Recpt. so you can switch one and one with constant power?

Asked by: Mador
The USB receptacles DO NOT have the Split Circuit option available on them.
Answered by: Legrand Technical Support
Date published: 2020-07-22

does this come with a face plate?

Asked by: Eric
The wallplate is not included with this USB receptacle.
Answered by: Legrand Technical Support
Date published: 2020-04-06

will these fit in plugmold

Asked by: gene
These are designed to fit into a standard wall box like our s118r https://www.legrand.us/search.aspx?q=s118r
Answered by: Legrand Technical Support
Date published: 2018-10-24
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TR5362USBW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT