North American Compliant PlugTail® Connectors, Right Angle, Solid, 6-in
PTRA6SOLNA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
North American Compliant PlugTail® Connectors Right Angle Solid 6-inch.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Available in any wire length up to 25 inches, use Configurable Solutions to order.
- North American Compliant
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
- PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid, for use with PlugTail Receptacles only
Specifications
General Info
| Color | Gray | ||
| Type | Accessory | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Plug-In | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus UL498 | ||
| UPC Number | 785007008289 |
Dimensions
| Product Length US | 6.0 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Number of Wires | 3 | ||
| Wire Size | 12 AWG |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB306TR | Wiremold
Wiremold 20GB306TR Tamper Resistant Plugmold Multioutlet System in Black
