text.skipToContent text.skipToNavigation

20A 125V Hospital-Grade Surge Protective Duplex Receptacle, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital Grade Surge Protective Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 20A, 125V, Blue.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
  • One-piece brass, triple-wipe power contacts for lasting retention.
  • Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
  • Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
  • Impact-resistant thermoplastic exterior resists impacts and scrapes.
  • Triple-wipe, copper-alloy contacts for superior, more dependable connection.
  • Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection.
  • Protection response time in less than one nanosecond.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Light Almond
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin China
Features Single Piece Plated Steel Mounting Strap, Surge Protection
Wall Plate Included No
Number of Receptacles 2
Outlet Type Hospital Grade, Straight Blade
Warranty Type 1-Year Limited Warranty
Standard cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse).
UPC Number 785007194043
Dimensions
Product Depth US 1.225 in
Product Height US 2.8 in
Product Width US 1.75 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;