Illuminated Decorator Switch, White
2625W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Back and Side-Wire, Illuminated Decorator Switch, 20A, 120 volts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Contact Rating | 120vac, 20amp | ||
Amperage | 20 A | ||
Wattage | 1 W | ||
Voltage | 120.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Legrand aluminated light switch doesn’t aluminate, Why. The switch functions as it should concerning turning on and off the light. I tried two different switches with the same results!
I'd recommend you call in to Technical Support so we can offer guidance on how the device should be properly wired. You can reach us at 844-957-3783.
Date published: 2023-01-04
what color is the bulb when lite
This switch is illuminated with an Amber color neon bulb.
Date published: 2021-09-27
Does this switch work with LED and CFL bulbs?
Illuminated when OFF switches are designed for Incandescent bulbs and may cause CFL/LED's to flicker.
Date published: 2019-09-18
Bazaarvoice SAP Hybris Integration Version 2.8.1