30A Double Pole, Double Throw Switch, Ivory
1228I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Double-Throw Switch, 30A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see https://www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Standard | UL listed |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 1.469 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17949 |
Technical Information
Actuator | Toggle | ||
Amperage | 30 A | ||
Voltage | 120 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Legrand Pass Seymour 1228I Manual Controller 30A IVORY Maintained Contact DPDT... Would like to use this on two different LED lights (at different times) and would like to know if it will work for that
Yes, this DPDT (Center Off) switch would work for you application, but it is likely overkill for that application. A SPDT (Center Off) switch is cheaper and would also work as long as each of the 2 lights uses only one 120V hotleg (not 240V via 2 hotlegs in which case you WOULD need the DPDT Center Off type). Additionally, this switch can handle 30 amps. Comparable 15 amp and 20 amp switches are cheaper.
Date published: 2023-08-18
Bazaarvoice SAP Hybris Integration Version 2.8.1