text.skipToContent text.skipToNavigation

PandS PlugTail® Jumper, 5-Pack

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PandS PlugTail® Jumper, 5-Pack
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Application Sector Commercial
Standard UL 20
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Contact Rating 120/277vac
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;