text.skipToContent text.skipToNavigation

PlugTail® Switch Right Angle Connector 3-Wire, 6-in Solid THHN12

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Switch Right Angle Connector 3-Wire, 6-inch Solid THHN12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All PlugTail: Connectors are available in any wire length up to 25 inches
  • Large crimped and welded brass contacts
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing. Audible snapping latch assures connection, allows release.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Application Sector Commercial
Standard UL 20
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Contact Rating 120/277vac
Number of Poles 3-Way
Wattage 3 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;