28W49 Watertight NEMA 4X/6P Locking Plug,Yellow
28W49
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Locking Watertight Plug, 30amp 277volt, NEMA Configuration L7-30, multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P and IP67 rated.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat , and weather.
- Nickel-Plated blades and contacts for long lasting, superior corrosion resistance.
- Multipoint sealing system provides environmental protection of NEMA 4, 4X, 6, 6P, & IP67 rated.
- Devices resist high-pressure hose down of 1,500 psi.
- Color coded sealing bushings provided for large range of cord diameters
- Large ribs on body for a superior grip when mating.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
Country Of Origin | United States | ||
Standard | UL Listed, CSA Listed |
Dimensions
Product Height US | 2.35 in | ||
Product Length US | 3.1 in |
Technical Information
Phase | Single | ||
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 277 V | ||
Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1