text.skipToContent text.skipToNavigation

Old Work Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Old Work Switch and Outlet Box with Threaded Mounting Holes, Swing Bracket for Mounting. Adjusts from 1 1/4-inch down to 1/8-inch. Two Auto/Clamps each end. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2: Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Metal swing bracket for quick mounting in existing walls.
  • Swing bracket adjusts from 1 1/4 inch to 1/8 inch.
  • Durable, impact-resistant thermoplastic box.:

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 8 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the weight of the product?

Asked by: Anonymous
This product is approximately 0.2 pounds.
Answered by: Wiremold Tech Support
Date published: 2023-10-25

what is the depth of the P1-16W

Asked by: Andrew
The depth of the P116W plastic box is 2.75".
Answered by: Legrand Technical Support
Date published: 2023-06-30
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P116W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT