text.skipToContent text.skipToNavigation

Old Work Switch and Outlet Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Old Work Switch and Outlet Box with Swing Bracket for mounting. Adjusts from 1 1/4-inch down to 1/8-inch. Two Auto/Clamps on Each End. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature secures devices quickly and easily.
  • Does not strip when over-torqued.
  • 2: Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Metal swing bracket for quick mounting in existing walls.
  • Swing bracket adjusts from 1 1/4 inch to 1/8 inch.
  • Durable, impact-resistant thermoplastic box.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Cubic Capacity 16 cu in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

 Would it be acceptable to cut a 1/2 hole for a UL listed connector in the side or back of the box ?

Asked by: John
Any change to the original design or structure of the box will void any UL listing and it's 2 hour fire resistance rating.
Answered by: Legrand Technical Support
Date published: 2019-07-05
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S116W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT