text.skipToContent text.skipToNavigation

Discontinued - Single-Gang Recessed TV Box (Frame Only), Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Allows for snug-to-wall placement of your flat-screen TV and handles up to 12 multimedia connections. Accepts all P&S keystone low-voltage connectors, including Cat 5e and F-Connectors, as well as RCA and audio binding posts (not included).

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Clean, flush-mount appearance: snap-on end caps hide mounting screws.
  • Flexible: position either line voltage or low-voltage in all three openings.
  • Molded-in template and rectangular cut-out.
  • Accepts standard TP wall plates.
  • Metal swing brackets ensure a solid mounting.
  • Uses old-work-style boxes for line voltage.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin United States
Construction Wood
Application Sector Residential/Commercial
Standard UL Listed
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cable Entry Pull Through
Number of Outlets 1

Resources

Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the dimensions of this?

Asked by: Nathan
Thank you for reaching out. Here are the dimensions for part number TV1WW: Single gang dimensions: Length: 7.25 inches, Width: 4.875 inches, Depth: 2.25 inches Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-18

What is the name and item number of the snap-in brush plate that fits the smaller rectangular hole in the TV1WW (and where can I buy it)?

Asked by: Dan1955
CM2U2KEYAWH is the part number for the low voltage insert sub plate.
Answered by: Wiremold Tech Support
Date published: 2023-03-15

Is there a wall plate made and available for Single-Gang Recessed TV Box (Frame Only), White TV1WW ? What retailer in the Snellville (Atlanta ) Georgia area would carry it?

Asked by: Bob looking for a wall p
You could use the TP26W wall plate. You can find a local retailer by using our "Where to buy" tool located on the product landing page.
Answered by: Legrand Technical Support
Date published: 2020-11-17
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TV1WBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT