text.skipToContent text.skipToNavigation

Two-Gang Commercial Metal Recessed TV Box, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$48.54 USD

All steel construction. Accepts MC, AC, Rommex or Conduit. Devices not included (image to the right is shown with devices installed).
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All Steel Construction
  • Integral 35 cubic inch electrical box
  • Side mount or face mount
  • Mounts to either side of steel studs
  • Adjustable for 1/2'' to 1 1/2'' sheet rock
  • Concentric knock outs 1/2'' to 3/4''
  • Accepts MC, AC, Romex or Conduit

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China
Number of Knockouts 2
Application Sector Residential/Commercial
Standard cULus, RoHS
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will the TV1WTVSSW accept the LeGrand Adorne outlets?

Asked by: Eweneek1
This device will accept standard decorator sized devices and standard keystone inserts (for the low voltage side).
Answered by: Wiremold Tech Support
Date published: 2023-07-19

Need Revit RFA for TV2MW. BIM zip contains wall plate covers but nothing for power/data connections or anything that shows up in floor plans.

Asked by: RFA
For specific document requests, please send an email to Tech.Support@legrand.us. Please be specific in your request so we can provide the correct information.
Answered by: Wiremold Tech Support
Date published: 2023-10-11

For ceiling-mount tvs. Can this model be installed horizontal in acoustical ceiling tile? plug side face-down to office space and unfinished back-side towards plenum space

Asked by: MK Reder
Hello MK Reder, The TV2MW is intended for standard 2x4 sheetrock construction and is not rated for ceiling applications. Best Regards,
Answered by: Justin
Date published: 2022-11-09

Can this TV box be used in a masonry wall?

Asked by: Jim 61
We don’t see how it can physically be used in a “masonry wall” as this usually means mortaring it in place with cement which would fill in the LV section. If you want to fasten it to a cement block wall and the AHJ would have to approve of this securement method.
Answered by: Legrand Technical Support
Date published: 2022-10-24

what is the Weight of the TV2MW ?? I need to quote a freight amount and can't find the weight in the specs.

Asked by: doug
Weight of the TV2MW: Case Quantity: 5 Weight Per Case: 15.60, so individual weight is 3.12lbs
Answered by: Legrand Technical Support
Date published: 2022-09-09

DO you have stock on these TV2MW ... Need 4

Asked by: Charlie
THE TV2MW - RECESSED TV BOX NEW WORK 2G, ARE CURRENTLY IN STOCK
Answered by: Legrand Technical Support
Date published: 2024-02-22

Looking for the Revit family for the TV2MW. You have the wall plates, but I need the wall box.

Asked by: Spungee
Revit seems to be an actual bracket to mount the tv, which we do not offer. We have the electrical & data but no TV mounts.
Answered by: Legrand Technical Support
Date published: 2023-03-06

Is this offered in Ivory?

Asked by: dillon g
This 2 Gang TV box is only available in White.
Answered by: Legrand Technical Support
Date published: 2019-10-29
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_TV2MW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT