text.skipToContent text.skipToNavigation

Discontinued - Three-Gang Recessed TV Box Kit, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Allows for snug-to-wall placement of your flat-screen TV and handles up to 12 multimedia connections, while providing surge-protected power. Surge-Protective and Low-Voltage Kit includes surge-protective duplex outlet, Cat 5e jack, F-connector, blanks and wall plate.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Clean, flush-mount appearance: snap-on end caps hide mounting screws.
  • Flexible: position either line voltage or low-voltage in all three openings.
  • Low-voltage connectors offer both terminated and pull-through capability, so plugs and multimedia connections stay recessed behind the surface of the wall.
  • Molded-in template and rectangular cut-out.
  • Accepts standard TP wall plates.
  • Metal swing brackets ensure a solid mounting.
  • Uses old-work-style boxes for line voltage.
  • Accepts all P&S keystone low-voltage connectors, including Cat 5e and F-Connectors (both supplied with TVSS kit), as well as RCA and audio binding posts.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin United States
Construction Wood
Application Sector Residential/Commercial
Standard UL Listed
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cable Entry Pull Through
Number of Outlets 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Just placed an order as a guest entered. Payment method sent showed me balance zero went to change address and it looks like they sent me back to re-order it. I don’t need to of this has the order cleared or still pending for a payment

Asked by: Anonymous
Hello, I'm sorry to hear you had some trouble placing your order. For information or status on your order, I'd suggest reaching out to our Customer Service team (customer.support@legrand.us).
Answered by: Wiremold Tech Support
Date published: 2023-09-11

Where can I get more LV Inserts for the 3 gang box? I have power already run to other boxes and would like to use more AV connector type and not an old work box.

Asked by: Todd
Hello Todd, you can use all three openings for LV connections. This box accepts all P&S keystone low-voltage connectors. For specific part numbers, please give our Technical Support Team a call at 844-957-3783
Answered by: Wiremold Tech Support
Date published: 2023-02-28

We have a project where the cleanup crew threw away the trim pieces to about 25 boxes. Is there a way to just purchases just the trim pieces that go on the top and bottom of the box?

Asked by: Jerrod
The endcaps are not sold as a separate piece so I would suggest contacting our Technical Support team to see what they can do to help. Legrand/Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-02-20

Does this kit come with the old-work-style box for line voltage? What one-gang outlet does it come with? What, exactly, comes with the package?? Is it exactly as shown in the photo?

Asked by: Mike
The 3 gang kit includes 15A surge-protective duplex outlet, Cat 5e jack, F-connector, blanks, old work box, and wall plates.
Answered by: Legrand Technical Support
Date published: 2019-10-24

what is Legrand website guidleness

Asked by: Michael
The box measures 2.5" from front middle to back middle. Any box attached to the plate will add to the depth.
Answered by: Legrand Techincal Support
Date published: 2018-12-21
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_TV3WTVSSBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT