text.skipToContent text.skipToNavigation

radiant® 120V, 1100W Incandescent Single Pole/3-Way Dimmer, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$62.91 USD

Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with incandescent bulbs and fixtures. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RHCL453PTC
Color Ivory, Light Almond, White
Country Of Origin China
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard CSA Listed, cULus, UL Listed
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Bulb Compatibility Incandescent
Number of Poles 3-Way, Single Pole
Wattage 1100 W
Mounting Type Box
Voltage 120.0 V
Load Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can this switch be used for a ceiling fan without lights? also, why can it not be used for a series of light fixtures, upgraded with replaced dimmable LED bulbs? thank you

Asked by: Dfujiq
The RH1103PW dimmer is designed for Incandescent/Halogen lights only and is not rated for a motor load(fan). The Radiant line has fan speed controls and LED dimmers available: https://www.legrand.us/search.aspx?q=rhdh163pw https://www.legrand.us/search.aspx?q=rhcl453pw https://www.legrand.us/search.aspx?q=rh703ptuw
Answered by: Legrand Technical Support
Date published: 2020-02-10

Will the RH1103PTCCCV6 work with LED dimmable can lights?

Asked by: Sara
Thank you for your inquiry regarding our RH1103P dimmer. This dimmer will not work with dimmable LED bulbs as it is an incandescent only dimmer. You will have to use either a RH703PTU or RHCL453P dimmer. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2024-02-29
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RH1103PTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT