radiant® 0-10V LED/Fluorescent Dimmer, White
RH4FBL3PW
radiant Collection
radiant 0-10V LED/Fluorescent Dimmer is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$71.19 USD
Upgrade your space with precise dimming control and exceptional style. The radiant® 0-10V Dimmer works with low-voltage fluorescent and LED fixtures, allowing you to set the perfect light level for your space with efficiency and ease. Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. For use with 0-10V, 4-wire, 120V 10A/277V 5A LED and fluorescent lighting.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | CSA Listed, cULus, UL Listed | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | Fluorescent, LED | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 0 to 10 V | ||
Load | Fluorescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Installation Instructions
Sell Sheet
Brochure
Premium Content
Reviews
Rated 5 out of
5
by
OldEngineer from
This is a great dimmer at a good price
I just purchased and installed this 0-10v dimmer for a light my wife wanted that was only dimmable via 0-10v dimming.
The best feature of this dimmer is that the "Constant memory returns lights to previous level after a power failure". It is very easy to connect and comes with covers for two additional covers in addition to the white. I bought it at a local electrical supply house and it was very cost effective compared to buying one online. I hope it is reliable, it will get a lot of use.
Curiously Legrand products did not show up in internet searches for 0-10v dimmers.
Date published: 2019-02-07
Rated 5 out of
5
by
Rachel from
Great!
Works great, I had to call customer service twice during install and they were super helpful. Very happy with this product!
Date published: 2023-06-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the #RH4FBL3PTC be used as a 4-way dimmer? If not, is there a matching one that does?
Hello,
The RH4FBL3PTC 0-10v dimmer will not support multi-location dimming applications.
Best Regards,
Technical Support
Date published: 2023-11-02
Hi, Can you please send me the wiring diagram to connect it to the black and white wires coming out from the LED driver? The switch has so many colors and not the white one. Thank you
Hello Matt, We'd be happy to help you get your device installed. I'm not sure we'll have the diagram you're referring to, but if you call in to Technical Support (844-957-3783) we can try to assist you with installing your dimmer.
Date published: 2023-07-06
Hi, I have a Legrand RH4FBL3PTC switch. Can I use it for a normal dimmable LED? The driver has just Black and withe wires. How should I wire the switch?
Hello Matt,
The RH4FBL3PTC dimmer is rated only for use with 0-10v fixtures. I would recommend the RHCL453PW for your two-wire line voltage application.
Best Regards,
Technical Support
Date published: 2023-07-03
I am connecting LEDs with 0-10v drivers in a room, do i need a room controller or power pack installed as well?
Hello Scott,
Please contact Pass & Seymour Technical Support for further assistance with your installation request.
Pass & Seymour Technical Support
Phone:18449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2023-05-03
How many LED watts is this switch rated for? I have 20 LED high bay fixtures that are 0/10v Dimmable, each is 171 watts. How do I determine how many switches I need?
Hello Erik,
There are two ratings which cannot be exceeded when considering a 0-10V dimmer such as the RH4FBL3PTC.
The first rating is the high voltage, high current dimmer rating associated with dimmer black wire and dimmer red wires. In the case of the RH4FBL3PTC, this rating is 10A at 120VAC or 5A at 277VAC. In general, multiply each ballast's power rating by the number of ballasts called for by the application, and this product cannot exceed the dimmer's high voltage, high current rating.
The second dimmer rating is the low voltage, low current rating associated with the dimmer violet and dimmer grey wires. In the case of the RH4FBL3PTC, this rating is 100mA of sinking current. The 0-10V ballast should provide this information. If the ballast datasheet does not show this information then the ballast's low voltage current sink value can be measured by connecting an ammeter from ballast violet to ballast grey wires when the ballast is powered. Once the low voltage sink current is measured, multiply this value by the number of ballasts in question. The resulting product cannot be greater than 100mA.
Best Regards,
Technical Support
Date published: 2023-05-03
If a device is rated for 120 volt can it be use with 277 volt , or the insulation of the components is base in the voltage rating and load, this will create a hazard,unless is listed for the 277 voltage ?
Hello, we would not recommend using a device rated for 120v on a 277v service. I'd advise you to check out our dual rated switches that can be used in either 120v or 277v applications. I hope this helps!
Date published: 2023-01-19
Can this dimmer replace the LMDM-101?
The Radiant can not be used in place of the Wattstopper LMDM-101.
Date published: 2022-09-07
Purchased 2 RH4FBL3PTC Separate circuit currently connected red (non3way) to load lights. Lights are standard dimmable led bulbs (26base) What color do I connect for dimming. No ballast. Please respond soon . Thanks
The RH4FBL3PTC is designed for use only with 0-10V dimming ballasts. The low voltage wires from the dimmer would connect to the low voltage wires on the ballast. For standard dimmable LED bulbs you could use the RHCL453PTC or RH703PTUTC dimmers.
Radiant products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-06-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$37.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$102.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$67.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | radiant Collection
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$64.96