text.skipToContent text.skipToNavigation

radiant® Incandescent 700W 3-Way Dimmer, Tri-Color

radiant Incandescent Single-Pole/3-Way (700W) is rated 4.5 out of 5 by 10.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_6
  • loc_en_US, sid_RH703PTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT

$28.16 USD

Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant® Collection is optimized for use with incandescent bulbs and fixtures. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with incandescent bulbs and fixtures on typical residential (and light commercial) wiring. Usable in both single-pole and 3-way applications.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • Screw pressure plate back wire allows easier installation and fit into the wall box
  • Eliminates the need to derate LED bulbs when in multi-gang situations
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory, Light Almond, White
Finish Matte
Country Of Origin China
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard CSA Listed, cULus, UL Listed
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Preset Preset, Single Pole and 3-Way
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Bulb Compatibility Incandescent
Number of Poles 3-Way, Single Pole
Indoor/Outdoor Indoor
Wattage 700 W
Mounting Type Box
Supply Voltage 120 VAC
Voltage 120.0 V
Load Incandescent
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 1 out of 5 by from Wrong description on website, not tru-universal I needed a tru-universal dimmer for a new light fixture I bought. Lighting store recommended Legrand and indicated I had to make sure it was ELV compatible, as all tru-universal dimmers are. Description on Legrand website mentioned this was tru-universal, compatible with ELV, MLV, halogen, LED, incandescent. Installed the dimmer, and got horrible buzzing sounds. Looked at the package and saw that this is not the tru-universal dimmer but an incandescent/halogen only. Don't waste your time and money. You need part RH703PTU. Anything without "TU" is not tru-universal. Legrand's website is wrong for the white switch (RH703PW) and the tri-color switch (RH703PTC)
Date published: 2020-12-14
Rated 5 out of 5 by from Excellent product choice I chose to use the legrand style switches and plugs in my remodeling project. I am so glad I did because everyone really likes how they look and they add such elegance and style to the kitchen, dining room, & bathroom.
Date published: 2019-08-10
Rated 4 out of 5 by from I endorse Very nice device - 5-star device, but installation instructions are vague.
Date published: 2024-03-11
Rated 5 out of 5 by from Perfect upgrade for on/off switch Used these to upgrade on/off contractor-grade switches. Simple install, and *bonus* can be easily wired as either single pole or 3-way. Another plus is that although it needs the Radiant screwless wallplate, that plate will accommodate an older style switch if in a 2-gang plate so you don't have to change both switches (unlike Lutron's, which requires ALL switches to be changed in a multi-gang screwless wall plate). The led *LOCATOR LIGHT* is perfect for locating the switch in the dark and looks very classy (YES it's a locator light, NOT a night light, people who complain about that should read the description and buy the Legrand nightlight switch). Only downside is that it doesn't work with LED bulbs (produces flickering), but cheaper to change the bulb than upgrade the dimmer to led-compatible. Overall very happy with this Legrand dimmer.
Date published: 2022-08-31
Rated 5 out of 5 by from My go to switch when quality matters. They lowest defect switch in the market and the various wire install options provide flexibility and speed of installation.
Date published: 2021-04-19
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_6
  • loc_en_US, sid_RH703PTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

How do I adjust the bottom end of the dimmer switch so the lights don't flicker?

Asked by: Dan
That intermittently happens when using non-dimmable LED bulbs. Sliding the dimmer up to full and then slowly decreasing it to minimum usually fixes the problem.
Answered by: Switcheroo
Date published: 2023-12-18

Can a RH703PNICCV4 Dimmer be used to dim a halogen fixture that is has a 120v input and output is 11.5volts

Asked by: Scott
This dimmer is rated for 700 Watts at 120VAC, 60Hz. You can use it to control a halogen or incandescent lighting fixture.
Answered by: Wiremold Tech Support
Date published: 2023-12-16

Is the RH 703P dimmer good for LED and is it considered " low voltage" ? Thank you

Asked by: Joanne W
This dimmer is rated for Incandescent/Halogen lights only and 120V circuit. It is not considered low voltage.
Answered by: Legrand Technical Support
Date published: 2023-12-16

I have purchase a legrand dimmer that control flicking and i need 5 more switches but can not find it anywhere i look on the dimmer i purchase but cannot find any number on it can you help me

Asked by: Ralph
If you are looking for a dimmer to control LED flickering, you would want either RHCL453PW or RH703PTUW. https://www.legrand.us/wiring-devices/light-switches-and-dimmers/dimmers/radiant-cfl-led-dimmer/p/rhcl453pw https://www.legrand.us/search?text=rh703ptuw
Answered by: Legrand Technical Support
Date published: 2023-12-16

Can I control any of these 3-way switches with a smart hub?

Asked by: DrFunk
The LC2101 is the dimmer that connects to our LC7001 Lighting Control Hub. Pair that with the LC2103 RF Remote dimmer for 3-way capability. If you need a Switch instead of a dimmer, use the LC2201 switch and the LC2203 dimmer. Please feel free to reach out to Technical Support if you have more specific questions about Legrand's RFLC whole-house lighting system. (800) 223-4162 Option 3, Option 2
Answered by: Wiremold Tech Support
Date published: 2023-12-16

I have these RH703P's installed in the house. Is it possible to adjust the low end of the dimmer? I'd like to get some of them a little darker.

Asked by: Mike
Thank you for your question regarding Radiant dimmer(Model # RH703P). This dimmer is designed for Incandescent/Halogen bulbs only so it does not have any low end trim adjustments available. Radiant products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-06-20
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_RH703PTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT