text.skipToContent text.skipToNavigation

radiant® CFL/LED Dimmer

radiant CFL/LED Dimmer is rated 4.7 out of 5 by 122.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_29, tr_93
  • loc_en_US, sid_RHCL453PTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT

$34.33 USD

Upgrade your space with precise dimming control and exceptional style, with this dimmer designed for use with most compact fluorescent and LED dimmable bulbs (not for use with 0-10V options). Part of the radiant® Collection, it also features clean lines and smooth control for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (White, Ivory, Light Almond)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. Rated for use with the following dimmable bulb types: 450W LED,CFL, 700W Incandescent, or 120VAC, 60Hz
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Constant memory features returns lights to their previous level after a power failure or outage.
  • Adjustment dial allows users to adjust the bottom of the dimming range for a broad selection of CFL and LED bulbs.
  • No derating* required in multi-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory, Light Almond, White
Country Of Origin China
Switch Type Paddle
Number of Switches 1
Application Sector Residential
Standard CSA Listed, cULus, UL Listed
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.75 in
Product Depth US 1.25 in
Product Height US 4.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Number of Gangs 1
Amperage 15 A
Bulb Compatibility CFL, Incandescent, LED
Number of Poles 3-Way, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120.0 V
Load LED, Incandescent, CFL
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

Rated 4 out of 5 by from Very Sleek and Functional Dimmer! I've put this in my new house in place of many old rotary knobs that were installed probably a while ago. The dimmer works very well for most fixtures. We had incandescent type fixtures in most cases and it works very well with the LED replacement bulbs that we bought. However, we did update one fixture to a pure LED flushmount fixture and I noticed there was some flickering at mid-level dimming. I think we can work with it, but would be nice to have the full range of dimming as an option. I suspect it's just a low resistance issue as I only have one fixture on that dimmer. Just something to keep in mind if you are looking at this dimmer. But all in all, it's great to have the ease of use of a paddle switch with the dimming slider in one device.
Date published: 2021-11-30
Rated 5 out of 5 by from Durable reliable I got one of these switches to try out and I liked the way it worked so much that I switched all of my dimmer switches in my house to this same brand and style. The ones I had before hummed when dimmed down and these have not done that at all to me.
Date published: 2018-10-31
Rated 3 out of 5 by from Misleading Incompatible with low voltage LED bulbs. When converted to LEDs, no light fixture in my home pulls enough current to work with this dimmer. Adjusting the trim simply keeps the bulbs from dimming to the point of flicker (defeating the point of having a dimmer if the lights cannot be dimmed). I only discovered some fine print, ~"not for 0-10v" after extensive research. This information is nowhere on the box or packaging. Frustratingly, I really like the fit, feel, and finish of this switch. I am considering returning to incandescent bulbs in the fixture just so I can keep this switch.
Date published: 2019-02-28
Rated 1 out of 5 by from Awful dimming This dimmer flickers dimmable 2700k LED recessed can lights retrofit modules , thats just ridiculous , any dimmer would dim a 40 watt or 4 10 watt led load minimum, but this awful product can’t even do that and it rated for LED but not 0 to 10 volt driver ?? All LED products have that rating now , poor design and engineering I will never use another Legrand product for any reason, I’ve been an electrician for 35 years
Date published: 2020-01-23
Rated 1 out of 5 by from Dimmer We've used them through out our house but this one was defective and I had to return it because the hot wire screw was stripped. I will repurchase because I think this was a one time thing and they are a beautiful update to our home
Date published: 2019-08-03
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_29, tr_93
  • loc_en_US, sid_RHCL453PTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

The wiring diagram shows the dimmer connected on the line side of a 3 way switch pair. Can it be connected on the load side?

Asked by: Bretton Melanson
Hello, Yes it can. If you have any other installation questions, please reach out to our Technical Support team. I hope this helps!
Answered by: Wiremold Tech Support
Date published: 2024-01-19

Is there a way to know which model slim recessed potlights are compatible with RHCL453P?

Asked by: Anthony
Hello, The RHCL453P is compatible with the following loads/fixtures: - radiant® Dimmers: CFL/LED 450W, 120VAC, 60Hz; Incandescent 700W, 120VAC, 60Hz We recommend that you check with the lighting manufacturer of the pot light fixtures to ensure compatibility. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-11-20

Is this matte or glossy?

Asked by: Nicole
The device has a satin finish which is between matte and glossy.
Answered by: Wiremold Tech Support
Date published: 2023-10-18

I have a Legrand RHCL453P dimmer switch. I use four GE basic LED globe lights (LED4DG25-GW-7LT4) with it. The lights flicker. It seems the bulbs and dimmer are incompatible. How can I find out which bulbs are compatible with my dimmer?

Asked by: John Sills
If the on the packege of a light bulbs it says that they are dimmable they will work. If it's says non-dimmable they wont.
Answered by: Lurii
Date published: 2023-09-25

Is the glow at nights orange?

Asked by: Anna
No it's white, like a tiny night light. 
Answered by: Chris
Date published: 2023-06-12

I have an RHCL453P dimmer switch left over from another build. Will this be compatible with my light fixture that uses 16 40w G9 xenon bulbs? This is nearly 700w and I see from the spec sheet, the switch supports up to 750w for halogen bulbs.

Asked by: PNW_Cabanaboy
The RHCL453P dimmer is rated for 700w of Incandescent and 450w of LED or CFL lighting loads, therefor this may not be compatible with your application. Please call in to Technical support to discuss your application in detail and we may be able to suggest an alternative.
Answered by: Wiremold Tech Support
Date published: 2023-02-10

Will these work with incandescent light bulbs?

Asked by: JT
Hello and thank you for your inquiry. Yes, this dimmer can be used with incandescent lighting loads.
Answered by: Wiremold Tech Support
Date published: 2022-11-14

I am going to be using on 40w equivalent LED candelabra lamps. Is there a brand that is tested/recommended to be compatible?

Asked by: JAMIE
Most brands of dimmable LED bulbs should work with this dimmer but we have test and received good results with Bulbrite, CREE, Duracell, GE, Halco, Luminance , and Sylvania.
Answered by: Legrand Technical Support
Date published: 2023-04-18
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_40
  • loc_en_US, sid_RHCL453PTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT