Discontinued - In-Wall 2-Wire Incandescent RF Dimmer, Nickel
LC2102NI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The 2-Wire Incandescent RF Dimmer dims traditional incadescent loads using the home's existing electrical wiring. Legrand's RF Lighting Control switches and dimmers also integrate with the Intuity home automation system by Legrand for unified control of lights, security, audio, and more. radiant Screwless Wall Plate not included. Check out the RF Lighting Control mobile app.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Part of the radiant: collection.
- Dims traditional incandescent loads via mobile app
- Provides a 600W load rating in 1-gang installations, 500W in 2-gang, and 400W in 3-gang
- Easy-to-install using a home's existing electrical wiring
- Integrates with Legrand's intuity and third party home automation systems
- Patented 900 MHz RF communication protocol avoids interference with other 900 MHz devices, such as cordless phones and baby monitors
- Available in white, light almond and nickel colors
- Voice activated control with Google Assistant and Amazon Alexa
Specifications
General Info
Product Line | On-Q | ||
Color | Nickel | ||
UPC Number | 804428011118 | ||
Country Of Origin | China | ||
Features | Indicator Lights, Smart Lighting, Wireless | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC | ||
Warranty Type | 1-Year Limited Warranty |
Technical Information
Bulb Compatibility | Incandescent | ||
Number of Poles | Multi-Location | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
CAD Drawings
Software Downloads
Installation Instructions
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1