text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with Audible Alarm and SafeLock® Protection, Brown

radiant 15A Tamper Resistant Self Test GFCI Outlet with Audible Alarm is rated 5.0 out of 5 by 3.
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_1
  • loc_en_US, sid_1597TRA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT

$28.66 USD

GFCI outlets from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code for ground fault protection in the home, GFCI outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. This model includes an optional audible alarm, so trips never go unnoticed, and is great for appliances where loss of power could cause damage, such as freezers and sump pumps. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Brown
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
  • Audible Alarm alerts when a trip occurs. Alarm rated at 60 dB at 10 feet and can be turned ON/OFF.
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
  • Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin China
Number of Receptacles 2
Features Audible Alarm
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Good looking GFCI. If you need an outlet near a sink you have to use one of these or the circuit panel nteruptor in in the panel
Date published: 2023-09-17
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_1
  • loc_en_US, sid_1597TRA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

My 1595TRAW GFCI failed after 6-1/2 years, but I do not see the 1595TRAW in your current product offerings. Is the 1597TRAW the direct replacement for the 1595TRAW? Will the wall plate used with the 1595TRAW fit the 1597TRAW?

Asked by: Carl
Hello, The 1597TRAW would be the recommended replacement for part number 1595TRAW, and the same wall plate will work with GFCI part number 1597TRAW. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-11
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1597TRA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

You may also like...