text.skipToContent text.skipToNavigation

radiant® 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory

radiant Spec Grade 20A Self Test GFCI Receptacle is rated 5.0 out of 5 by 5.
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_2097I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT

$21.23 USD

GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
  • Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
  • Replaces any standard receptacle with ease, in as little as 10 minutes
  • Features durable, high-impact resistant thermoplastic construction
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type GFCI, Indoor, Residential, Self-Test
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 4 to 6 mA
Number of Gangs 1
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-20R
Mounting Type Box
Voltage 125 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

Rated 5 out of 5 by from Modern, upgraded look The radiant receptables instantly upgraded the look and feel of this seemingly minor feature. Receptables and faceplates are a small part of decor, but can be impactful if they're clean, new and blend in with the wall.
Date published: 2023-09-21
Rated 5 out of 5 by from Radiant Self-Test GFCI Receptacle Product as described and expected. Functions perfectly!
Date published: 2022-12-15
Rated 5 out of 5 by from Works great and easy to install I had no problem installing this outlet. It is easy to test and reset.
Date published: 2019-09-27
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_3
  • loc_en_US, sid_2097I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

Can 20A Outlet be used in place of 15A? How do I know which to purchase? Is it safe just to purchase 20A if I dont know which amp I have?

Asked by: Mookie
Hello, Before installing a new device it's recommended to verify your circuit to ensure the device is rated appropriately for the circuit. If you're unsure which circuit you have, it'd be best to stay with a 15A device.
Answered by: Wiremold Tech Support
Date published: 2024-01-08

What is the short circuit current rating of this device (KAIC, SCCR) I also would need the supporting documentation.

Asked by: Andrew L
Hello, I've attached the catalog page referencing Specifications for GFCI part number 2097W. Please feel free to email Pass & Seymour Technical Support if you need additional assistance. Pass & Seymour Technical Support - tech.support@legrand.us Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-08

Does this come with the wall plate?

Asked by: Hasan Rashid
Hello, The 2097BK is supplied with a matching TP26BK wall plate. The radiant screwless wall plate must be purchased separately using part number RWP26BKCC6. Part #: TP26BK - Included Part #: RWP26BKCC6 - Sold separately Best Regards, Technical Support
Answered by: Justin
Date published: 2023-08-29

Hi, can you please explain me Status Indicator Light about providing visibility of GFCI protection?Do you have any model with those or similar? GREEN - NORMAL OP. / RED - ALERT! / NO LED - NO POWER. Thanks and regards. Marc

Asked by: Marc
Hello, I would recommend the following radiant Audible Alarm Self-Test GFCI: Part #: 2097TRAW Features: -Audible Alarm alert of tripped condition -Solid Red LED indicates the GFCI has tripped -Blinking Red LED if an automatic test has failed (Recommend Replacing) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-07-26

How many outlets will this protect beyond this outlet if set up in a series?

Asked by: Rick
Hello Rick, as a general rule, we usually recommend planning for 6 downstream outlets to be protected from one in wall GFCI device.
Answered by: Wiremold Tech Support
Date published: 2023-06-28

Which cover plate goes with 2097W and 2097TRBK receptacles?

Asked by: Eric W
Hello Eric, the GFCI receptacles use standard decorator wall plates. Therefor you could use a TP26W as a standard option. Alternatively, the RWP26W would also accommodate the devices while offering a screwless look. If you're having trouble selecting a wall plate, please contact us in Technical Support (1-844-957-3783) so we can help you choose the best product for your application.
Answered by: Wiremold Tech Support
Date published: 2023-01-23

Can a standard screw cover be used on the radiant receptacles in lieu of the screwless cover plate?

Asked by: L Beg
Hello L Beg, The 2097W can be used with standard screw wall plates. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-12-08

Please let me know storage temperature range for this socket

Asked by: JK Khoo
The operating temperature on our GFCI is -31F to +150F.
Answered by: Legrand Technical Support
Date published: 2023-11-30
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_2097I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT