text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection and Night Light, Light Almond

radiant 20A Tamper Resistant Self Test GFCI Outlet with Night Light is rated 4.5 out of 5 by 2.
  • y_2024, m_4, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_2097NTLTRLA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT

$34.15 USD

Ideal for replacing outlets by kitchen or bathroom sinks, this combination device from the radiant® Collection includes a tamper-resistant GFCI outlet paired with a sealed, built-in LED light which automatically turns on in the dark for easier nighttime navigation. Designed for safety, this self-testing GFCI outlet complies with National Electrical Code and makes trips easier to recognize and fix than GFCI breaker alternatives, thanks to accessible indicator light and reset button right on the outlet. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada). Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI outlets make it easier to fix trips with a convenient reset button on the outlet.
  • Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
  • Features durable, high-impact resistant thermoplastic construction.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Number of Receptacles 2
Features Nightlight
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant
Application Sector Residential/Commercial
Standard cULus, UL Listed, FSUL
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Interrupt Rating 4 A
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection Back and Side Wire
Number of Gangs 1
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

Rated 5 out of 5 by from Best GFCI Outlet I've Found Easy to install, very clear instructions, looks great...and the night light is an excellent feature
Date published: 2021-05-02
Rated 4 out of 5 by from Nice upgrade Three months use after bathroom renovation. Night light begins to blink annoyingly after a time. Testing and resetting the GFCI seems to fix. Documentation fails to mention this.
Date published: 2019-03-25
  • y_2024, m_4, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_2097NTLTRLA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this come with the plate around the outlet too? Or is that separate? 

Asked by: Mmp313
BUT it does come with the the TP Nylon decorator style wall-plate.
Answered by: M KAY
Date published: 2024-01-29

This says it can be used with your screwless cover plate. Can a standard cover plate with exposed screws also be used with this outlet

Asked by: Dave F
Hello, The 2097NTLTRW can be used with a traditional decorator wall plate. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-05

Can the night light be turned off? Does the outlet have adjustable intensity settings for the night light?

Asked by: bdamours
The GFCI Nighlight can not be turn off or disabled but it will adjust the intensity on it's own. The darker the area gets, the brighter the light level will be. KELVIN - the LED we use has a "typical" color temperature of 10K,with a minimum of 8K. LUMENS output max - 30 lumens
Answered by: Legrand Technical Support
Date published: 2022-07-18

How can I locate a dark bronze 20 Amp GFCI?

Asked by: Streamline
The model number for the 20A GFCI is 2097TRDBCC4 and are currently in stock. They can be purchased through are Legrand retailer or distributor: https://www.legrand.us/where-to-buy.aspx
Answered by: Legrand Technical Support
Date published: 2020-09-21

Is it Ok to use this in an area that is dark all the time? (24/7 light)

Asked by: tomachete
Yes, the Nightlight has a minimal wattage draw and the LED has average 20 year life expectancy.
Answered by: Legrand Technical Support
Date published: 2020-01-21

What is the color temperature of the night light?

Asked by: pmuelle3
The Light temperature of this item is 6000°K
Answered by: Legrand Technical Support
Date published: 2019-07-22

How bright is the nightlight? What LED wattage equivalent?

Asked by: RobertG
The night light output is 30 Lumens
Answered by: Legrand Technical Support
Date published: 2018-10-12
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_2097NTLTRLA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

You may also like...